How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | BD: | 6.5 |
| AD: | 5.18 | AE2: | 0.31 |
| C: | 6.94 in | F: | 2.88 |
| Center Distance (in): | 2.375 in | AG: | 6 |
| D: | 2.5 | I: | 3.77 in |
| AK: | 4.5 | AE1: | 0.51 |
| T: | 1.438 | BE: | 0.38 in |
| G: | 1.44 | V: | 1.94 in |
| L: | 5.51 in | BF: | 0.41 |
| U: | 0.75 in | LM: | 7.76 |
| AJ: | 5.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.083 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Bore Code: | 23 | Product Type: | Worm Speed Reducer |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Model Code: | HM224 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1820 | Output Torque Rating (in-lb): | 1011 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

