Grove Gear HM224-10-2-1.000-140TC-L2
Part #:HM224-10-2-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE1: | 0.51 |
| LM: | 7.76 | I: | 3.77 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | G: | 1.44 |
| C: | 6.94 in | T: | 1 |
| AG: | 6 | AD: | 5.18 |
| D: | 2.5 | V: | 1.94 in |
| U: | 0.75 in | AJ: | 5.88 |
| L: | 5.51 in | F: | 2.88 |
| BE: | 0.38 in | B: | 6.12 |
| AE2: | 0.31 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1820 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 10:1 | Assembly: | HM-2 |
| Output Diameter (in): | 1.000 in | Model Code: | HM224 |
| Motor Frame Size: | 140TC | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.083 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

