Grove Gear HM224-10-2-1.000-140TC-L9
Part #:HM224-10-2-1.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | C: | 6.94 in |
| BE: | 0.38 in | AK: | 4.5 |
| B: | 6.12 | AD: | 5.18 |
| D: | 2.5 | Center Distance (in): | 2.375 in |
| G: | 1.44 | T: | 1 |
| BF: | 0.41 | F: | 2.88 |
| LM: | 7.76 | L: | 5.51 in |
| AE1: | 0.51 | BD: | 5.88 |
| AG: | 6 | V: | 1.94 in |
| U: | 0.75 in | AE2: | 0.31 |
| I: | 3.77 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Assembly: | HM-2 | Model Code: | HM224 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1820 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Bore Code: | 16 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 3.083 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

