How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L: | 5.51 in |
| V: | 1.94 in | B: | 6.12 |
| D: | 2.5 | AE1: | 0.51 |
| G: | 1.44 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | F: | 2.88 |
| C: | 6.94 in | L1: | 8.76 in |
| T: | 1 | BF: | 0.53 |
| I: | 3.77 in | AD: | 5.18 |
| AK: | 8.5 | U: | 0.75 in |
| BD: | 9 | AG: | 6 |
| AE2: | 0.31 |
Technical Specifications
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | HM224 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.083 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 16 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 1820 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.000 in | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

