How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | V: | 1.94 in |
| B: | 6.12 | C: | 6.94 in |
| I: | 3.77 in | L: | 5.51 in |
| AG: | 6 | D: | 2.5 |
| AE2: | 0.31 | U: | 0.75 in |
| AD: | 5.18 | AK: | 4.5 |
| BE: | 0.38 in | F: | 2.88 |
| Center Distance (in): | 2.375 in | T: | 1 |
| AE1: | 0.51 | G: | 1.44 |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1820 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Output Diameter (in): | 1.000 in |
| Ratio Range: | 10:1 | Assembly: | HM-2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 3.083 |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Bore Code: | 16 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | HM224 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

