How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| T: | 1.125 | AE1: | 0.51 |
| G: | 1.44 | F: | 2.88 |
| AD: | 5.18 | C: | 6.94 in |
| BD: | 9 | BF: | 0.53 |
| V: | 1.94 in | I: | 3.77 in |
| AJ: | 7.25 | AK: | 8.5 |
| U: | 0.75 in | D: | 2.5 |
| B: | 6.12 | AE2: | 0.31 |
| AG: | 6 |
Technical Specifications
| Bore Code: | 18 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.083 |
| Center Distance (in): | 2.375 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 1820 | Product Type: | Right Angle |
| Model Code: | HM224 | Ratio: | 10:1 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

