How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | L1: | 8.76 in |
| F: | 2.88 | AG: | 6 |
| U: | 0.75 in | T: | 1.125 |
| I: | 3.77 in | V: | 1.94 in |
| BF: | 0.53 | C: | 6.94 in |
| BD: | 9 | Center Distance (in): | 2.375 in |
| G: | 1.44 | AE2: | 0.31 |
| AJ: | 7.25 | AK: | 8.5 |
| B: | 6.12 | AE1: | 0.51 |
| BE1: | 0.5 in | AD: | 5.18 |
| L: | 5.51 in |
Technical Specifications
| Thrust Rating - output shaft: | 1820 | Output Shaft: | Hollow Bore |
| Model Code: | HM224 | Ratio: | 10:1 |
| Output RPM: | 175 | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| Bore Code: | 18 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3.083 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

