How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | D: | 2.5 |
| B: | 6.12 | AE2: | 0.31 |
| G: | 1.44 | V: | 1.94 in |
| AJ: | 7.25 | U: | 0.75 in |
| AE1: | 0.51 | C: | 6.94 in |
| AK: | 8.5 | L: | 5.51 in |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| AD: | 5.18 | BE1: | 0.5 in |
| F: | 2.88 | AG: | 6 |
| I: | 3.77 in | L1: | 8.76 in |
| BD: | 9 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 1820 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Model Code: | HM224 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Ratio Range: | 10:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 3.083 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

