How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | D: | 2.5 |
| AD: | 5.18 | AE2: | 0.31 |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 | B: | 6.12 |
| V: | 1.94 in | L: | 5.51 in |
| I: | 3.77 in | U: | 0.75 in |
| AE1: | 0.51 | F: | 2.88 |
| T: | 1.125 | AG: | 6 |
| G: | 1.44 |
Technical Specifications
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.083 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 18 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1820 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Ratio: | 10:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 175 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

