How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | BE: | 0.38 in |
| BD: | 5.88 | I: | 3.77 in |
| AK: | 4.5 | AD: | 5.18 |
| BF: | 0.41 | AG: | 6 |
| G: | 1.44 | AE2: | 0.31 |
| LM: | 7.76 | B: | 6.12 |
| D: | 2.5 | Center Distance (in): | 2.375 in |
| AE1: | 0.51 | L: | 5.51 in |
| T: | 1.125 | U: | 0.75 in |
| V: | 1.94 in | F: | 2.88 |
| AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Thrust Rating - output shaft: | 1820 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | HM224 |
| Assembly: | HM-2 | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Ratio: | 10:1 | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 18 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 3.083 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

