How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | B: | 6.12 |
| BE: | 0.38 in | L: | 5.51 in |
| V: | 1.94 in | F: | 2.88 |
| AE2: | 0.31 | G: | 1.44 |
| AG: | 6 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | LM: | 7.76 |
| BD: | 5.88 | U: | 0.75 in |
| AJ: | 5.88 | C: | 6.94 in |
| D: | 2.5 | BF: | 0.41 |
| AD: | 5.18 | AE1: | 0.51 |
| AK: | 4.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.083 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1820 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Model Code: | HM224 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 10:1 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

