How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | F: | 2.88 |
| AK: | 4.5 | G: | 1.44 |
| AE2: | 0.31 | BE: | 0.38 in |
| L: | 5.51 in | V: | 1.94 in |
| AG: | 6 | T: | 1.188 |
| I: | 3.77 in | AE1: | 0.51 |
| AJ: | 5.88 | D: | 2.5 |
| AD: | 5.18 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | C: | 6.94 in |
| BF: | 0.41 | BD: | 5.88 |
| LM: | 7.76 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Service Factor: | 1 | Output RPM: | 175 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.083 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1820 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

