How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | G: | 1.44 |
| AK: | 8.5 | BE1: | 0.5 in |
| F: | 2.88 | BD: | 9 |
| V: | 1.94 in | D: | 2.5 |
| B: | 6.12 | AJ: | 7.25 |
| T: | 1.188 | I: | 3.77 in |
| AE1: | 0.51 | U: | 0.75 in |
| BF: | 0.53 | L: | 5.51 in |
| C: | 6.94 in | AE2: | 0.31 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| AG: | 6 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.083 |
| Model Code: | HM224 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Bore Code: | 19 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 10:1 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.188 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1820 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

