How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | B: | 6.12 |
| F: | 2.88 | Center Distance (in): | 2.375 in |
| BD: | 9 | L1: | 8.76 in |
| V: | 1.94 in | AE2: | 0.31 |
| AD: | 5.18 | C: | 6.94 in |
| G: | 1.44 | U: | 0.75 in |
| BE1: | 0.5 in | L: | 5.51 in |
| AE1: | 0.51 | AJ: | 7.25 |
| AG: | 6 | T: | 1.188 |
| AK: | 8.5 | I: | 3.77 in |
| BF: | 0.53 |
Technical Specifications
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Assembly: | HM-2 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Center Distance (in): | 2.375 | Thrust Rating - output shaft: | 1820 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | HM224 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.083 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

