How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BD: | 9 |
| AG: | 6 | L1: | 8.76 in |
| I: | 3.77 in | L: | 5.51 in |
| AK: | 8.5 | B: | 6.12 |
| U: | 0.75 in | BE1: | 0.5 in |
| D: | 2.5 | AE1: | 0.51 |
| BF: | 0.53 | F: | 2.88 |
| C: | 6.94 in | AD: | 5.18 |
| AJ: | 7.25 | AE2: | 0.31 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| G: | 1.44 |
Technical Specifications
| Model Code: | HM224 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 175 | Thrust Rating - output shaft: | 1820 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Motor Frame Size: | 210TC |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.083 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | HM-2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

