How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | LM: | 7.76 |
| F: | 2.88 | T: | 1.188 |
| L: | 5.51 in | AE1: | 0.51 |
| AD: | 5.18 | AE2: | 0.31 |
| BF: | 0.41 | AG: | 6 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| U: | 0.75 in | AJ: | 5.88 |
| V: | 1.94 in | B: | 6.12 |
| BD: | 5.88 | AK: | 4.5 |
| G: | 1.44 | C: | 6.94 in |
| BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 2.375 | Ratio: | 10:1 |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 1820 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 3.083 | Bore Code: | 19 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

