Grove Gear HM224-10-2-1.188-56C-L3
Part #:HM224-10-2-1.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | LM: | 7.76 |
| V: | 1.94 in | G: | 1.44 |
| L: | 5.51 in | I: | 3.77 in |
| AE2: | 0.31 | BD: | 5.88 |
| AE1: | 0.51 | AK: | 4.5 |
| AD: | 5.18 | C: | 6.94 in |
| D: | 2.5 | BF: | 0.41 |
| AG: | 6 | F: | 2.88 |
| U: | 0.75 in | T: | 1.188 |
| AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 3.083 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Model Code: | HM224 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Ratio Range: | 10:1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1820 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

