Grove Gear HM224-10-2-1.188-56C-L4
Part #:HM224-10-2-1.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 6 |
| BF: | 0.41 | B: | 6.12 |
| I: | 3.77 in | D: | 2.5 |
| AE1: | 0.51 | AE2: | 0.31 |
| AD: | 5.18 | T: | 1.188 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| F: | 2.88 | BD: | 5.88 |
| G: | 1.44 | C: | 6.94 in |
| BE: | 0.38 in | V: | 1.94 in |
| L: | 5.51 in | LM: | 7.76 |
| AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 10:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 3.083 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Model Code: | HM224 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 1820 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

