Grove Gear HM224-10-2-1.250-140TC-L1
Part #:HM224-10-2-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | AE2: | 0.31 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| LM: | 7.76 | AE1: | 0.51 |
| U: | 0.75 in | L: | 5.51 in |
| V: | 1.94 in | BE: | 0.38 in |
| T: | 1.25 | AJ: | 5.88 |
| C: | 6.94 in | AD: | 5.18 |
| B: | 6.12 | AK: | 4.5 |
| BD: | 5.88 | AG: | 6 |
| F: | 2.88 | BF: | 0.41 |
| G: | 1.44 |
Technical Specifications
| Motor Frame Size: | 140TC | Output RPM: | 175 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1820 | Ratio: | 10:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.250 in | Model Code: | HM224 |
| Input HP @ 1750 RPM: | 3.083 | Bore Code: | 20 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

