Grove Gear HM224-10-2-1.250-140TC-L3
Part #:HM224-10-2-1.250-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | AG: | 6 |
| F: | 2.88 | B: | 6.12 |
| T: | 1.25 | BE: | 0.38 in |
| G: | 1.44 | V: | 1.94 in |
| LM: | 7.76 | BF: | 0.41 |
| L: | 5.51 in | C: | 6.94 in |
| AD: | 5.18 | AE2: | 0.31 |
| AJ: | 5.88 | I: | 3.77 in |
| D: | 2.5 | AK: | 4.5 |
| BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Output RPM: | 175 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Diameter (in): | 1.250 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Ratio: | 10:1 |
| Model Code: | HM224 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1820 | Output Key: | 1/4 X 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.083 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

