Grove Gear HM224-10-2-1.250-180TC
Part #:HM224-10-2-1.250-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| I: | 3.77 in | C: | 6.94 in |
| L: | 5.51 in | V: | 1.94 in |
| BE1: | 0.5 in | AD: | 5.18 |
| AE2: | 0.31 | T: | 1.25 |
| AJ: | 7.25 | AG: | 6 |
| L1: | 8.76 in | U: | 0.75 in |
| B: | 6.12 | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | D: | 2.5 |
| F: | 2.88 | AK: | 8.5 |
| G: | 1.44 |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.250 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 3.083 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Model Code: | HM224 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 20 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1820 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

