Grove Gear HM224-10-2-1.250-180TC-L1
Part #:HM224-10-2-1.250-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.53 |
| BE1: | 0.5 in | C: | 6.94 in |
| I: | 3.77 in | T: | 1.25 |
| B: | 6.12 | F: | 2.88 |
| AD: | 5.18 | Center Distance (in): | 2.375 in |
| AE1: | 0.51 | AG: | 6 |
| AK: | 8.5 | U: | 0.75 in |
| L: | 5.51 in | D: | 2.5 |
| G: | 1.44 | L1: | 8.76 in |
| AE2: | 0.31 | AJ: | 7.25 |
| BD: | 9 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 1820 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Output RPM: | 175 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.083 |
| Output Key: | 1/4 X 3.00 | Model Code: | HM224 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

