Grove Gear HM224-10-2-1.250-180TC-L2
Part #:HM224-10-2-1.250-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 3.77 in |
| BE1: | 0.5 in | D: | 2.5 |
| AD: | 5.18 | BD: | 9 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| U: | 0.75 in | F: | 2.88 |
| AG: | 6 | T: | 1.25 |
| BF: | 0.53 | G: | 1.44 |
| AE2: | 0.31 | AK: | 8.5 |
| L1: | 8.76 in | AE1: | 0.51 |
| AJ: | 7.25 | B: | 6.12 |
| C: | 6.94 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1820 | Output Key: | 1/4 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Model Code: | HM224 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Output RPM: | 175 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 180TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.083 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

