Grove Gear HM224-10-2-1.250-180TC-L9
Part #:HM224-10-2-1.250-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | L1: | 8.76 in |
| BF: | 0.53 | BD: | 9 |
| F: | 2.88 | C: | 6.94 in |
| AE1: | 0.51 | U: | 0.75 in |
| AD: | 5.18 | BE1: | 0.5 in |
| B: | 6.12 | V: | 1.94 in |
| AE2: | 0.31 | L: | 5.51 in |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| AG: | 6 | T: | 1.25 |
| AK: | 8.5 | I: | 3.77 in |
| AJ: | 7.25 |
Technical Specifications
| Model Code: | HM224 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.375 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.250 in | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.083 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1820 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

