How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | AD: | 5.18 |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | B: | 6.12 |
| AK: | 8.5 | D: | 2.5 |
| BD: | 9 | AE2: | 0.31 |
| G: | 1.44 | AJ: | 7.25 |
| I: | 3.77 in | BF: | 0.53 |
| T: | 1.25 | AE1: | 0.51 |
| L: | 5.51 in | BE1: | 0.5 in |
| F: | 2.88 | AG: | 6 |
| U: | 0.75 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1820 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 3.083 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Model Code: | HM224 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

