Grove Gear HM224-10-2-1.250-56C-L3
Part #:HM224-10-2-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | D: | 2.5 |
| BD: | 5.88 | L: | 5.51 in |
| BE: | 0.38 in | AG: | 6 |
| BF: | 0.41 | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| V: | 1.94 in | AE2: | 0.31 |
| U: | 0.75 in | B: | 6.12 |
| C: | 6.94 in | I: | 3.77 in |
| AJ: | 5.88 | LM: | 7.76 |
| AD: | 5.18 | F: | 2.88 |
| G: | 1.44 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Model Code: | HM224 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 3.083 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Bore Code: | 20 | Thrust Rating - output shaft: | 1820 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

