Grove Gear HM224-10-2-1.250-56C-L4
Part #:HM224-10-2-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| AE2: | 0.31 | C: | 6.94 in |
| D: | 2.5 | AD: | 5.18 |
| F: | 2.88 | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| LM: | 7.76 | BE: | 0.38 in |
| BD: | 5.88 | B: | 6.12 |
| I: | 3.77 in | V: | 1.94 in |
| G: | 1.44 | L: | 5.51 in |
| U: | 0.75 in | T: | 1.25 |
| AG: | 6 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Output Diameter (in): | 1.250 in | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1820 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.083 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Bore Code: | 20 | Model Code: | HM224 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

