Grove Gear HM224-10-2-1.250-56C-L9
Part #:HM224-10-2-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | B: | 6.12 |
| AE1: | 0.51 | T: | 1.25 |
| U: | 0.75 in | AE2: | 0.31 |
| F: | 2.88 | LM: | 7.76 |
| V: | 1.94 in | D: | 2.5 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| AJ: | 5.88 | BD: | 5.88 |
| BE: | 0.38 in | G: | 1.44 |
| I: | 3.77 in | AK: | 4.5 |
| C: | 6.94 in | BF: | 0.41 |
| AG: | 6 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Center Distance (in): | 2.375 | Assembly: | HM-2 |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1820 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.083 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Model Code: | HM224 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

