Grove Gear HM224-10-2-1.438-140TC-L1
Part #:HM224-10-2-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | D: | 2.5 |
| L: | 5.51 in | AE2: | 0.31 |
| C: | 6.94 in | V: | 1.94 in |
| B: | 6.12 | BF: | 0.41 |
| G: | 1.44 | AG: | 6 |
| BD: | 5.88 | T: | 1.438 |
| BE: | 0.38 in | AJ: | 5.88 |
| F: | 2.88 | AK: | 4.5 |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| AD: | 5.18 | LM: | 7.76 |
| I: | 3.77 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 3.083 |
| Model Code: | HM224 | Output RPM: | 175 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1820 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

