Grove Gear HM224-10-2-1.438-140TC-L4
Part #:HM224-10-2-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | L: | 5.51 in |
| AG: | 6 | B: | 6.12 |
| D: | 2.5 | AE1: | 0.51 |
| BE: | 0.38 in | U: | 0.75 in |
| F: | 2.88 | AD: | 5.18 |
| T: | 1.438 | AK: | 4.5 |
| C: | 6.94 in | AJ: | 5.88 |
| BD: | 5.88 | LM: | 7.76 |
| I: | 3.77 in | AE2: | 0.31 |
| Center Distance (in): | 2.375 in | G: | 1.44 |
| BF: | 0.41 |
Technical Specifications
| Ratio Range: | 10:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Model Code: | HM224 | Thrust Rating - output shaft: | 1820 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.083 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output RPM: | 175 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Assembly: | HM-2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

