Grove Gear HM224-10-2-1.438-140TC-L9
Part #:HM224-10-2-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| C: | 6.94 in | BE: | 0.38 in |
| AG: | 6 | AE1: | 0.51 |
| T: | 1.438 | D: | 2.5 |
| G: | 1.44 | AD: | 5.18 |
| AE2: | 0.31 | L: | 5.51 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | V: | 1.94 in |
| F: | 2.88 | LM: | 7.76 |
| I: | 3.77 in | B: | 6.12 |
| U: | 0.75 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 1820 |
| Input HP @ 1750 RPM: | 3.083 | Motor Frame Size: | 140TC |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

