Grove Gear HM224-10-2-1.438-180TC-L1
Part #:HM224-10-2-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE1: | 0.51 |
| F: | 2.88 | V: | 1.94 in |
| AG: | 6 | G: | 1.44 |
| T: | 1.438 | Center Distance (in): | 2.375 in |
| AD: | 5.18 | C: | 6.94 in |
| B: | 6.12 | D: | 2.5 |
| I: | 3.77 in | BF: | 0.53 |
| L: | 5.51 in | AJ: | 7.25 |
| AK: | 8.5 | AE2: | 0.31 |
| L1: | 8.76 in | BE1: | 0.5 in |
| U: | 0.75 in |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Model Code: | HM224 | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Thrust Rating - output shaft: | 1820 | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 3.083 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

