Grove Gear HM224-10-2-1.438-180TC-L2
Part #:HM224-10-2-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | C: | 6.94 in |
| AJ: | 7.25 | T: | 1.438 |
| AE2: | 0.31 | L: | 5.51 in |
| L1: | 8.76 in | BF: | 0.53 |
| I: | 3.77 in | BE1: | 0.5 in |
| D: | 2.5 | AG: | 6 |
| V: | 1.94 in | U: | 0.75 in |
| B: | 6.12 | AE1: | 0.51 |
| F: | 2.88 | AD: | 5.18 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| G: | 1.44 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Output RPM: | 175 |
| Service Factor: | 1 | Model Code: | HM224 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 1820 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 3.083 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

