How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | G: | 1.44 |
| D: | 2.5 | L1: | 8.76 in |
| BE1: | 0.5 in | BF: | 0.53 |
| B: | 6.12 | AK: | 8.5 |
| C: | 6.94 in | T: | 1.438 |
| AJ: | 7.25 | U: | 0.75 in |
| AD: | 5.18 | F: | 2.88 |
| L: | 5.51 in | BD: | 9 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AE1: | 0.51 | AG: | 6 |
| V: | 1.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 1820 |
| Input HP @ 1750 RPM: | 3.083 | Bore Code: | 23 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Ratio: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM224 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

