Grove Gear HM224-100-1-1.000-140TC-L3
Part #:HM224-100-1-1.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| C: | 6.94 in | AK: | 4.5 |
| AG: | 6 | L: | 5.51 in |
| T: | 1 | BF: | 0.41 |
| U: | 0.75 in | B: | 6.12 |
| BD: | 5.88 | F: | 2.88 |
| AE2: | 0.31 | D: | 2.5 |
| AJ: | 5.88 | I: | 3.77 in |
| LM: | 7.76 | V: | 1.94 in |
| AD: | 5.18 | G: | 1.44 |
| AE1: | 0.51 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Model Code: | HM224 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Ratio: | 100:1 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.307 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

