How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | V: | 1.94 in |
| I: | 3.77 in | B: | 6.12 |
| AD: | 5.18 | AK: | 8.5 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| C: | 6.94 in | AG: | 6 |
| T: | 1 | L1: | 8.76 in |
| BD: | 9 | BF: | 0.53 |
| L: | 5.51 in | D: | 2.5 |
| AE1: | 0.51 | AJ: | 7.25 |
| AE2: | 0.31 | F: | 2.88 |
| BE1: | 0.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output RPM: | 17.5 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.307 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 16 | Model Code: | HM224 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

