How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | L: | 5.51 in |
| I: | 3.77 in | B: | 6.12 |
| T: | 1 | D: | 2.5 |
| AG: | 6 | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.31 | BD: | 9 |
| BF: | 0.53 | F: | 2.88 |
| V: | 1.94 in | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | AE1: | 0.51 |
| U: | 0.75 in | G: | 1.44 |
| C: | 6.94 in |
Technical Specifications
| Center Distance (in): | 2.375 | Thrust Rating - output shaft: | 2091 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.000 in |
| Output RPM: | 17.5 | Model Code: | HM224 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.307 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

