Grove Gear HM224-100-1-1.000-56C-L4
Part #:HM224-100-1-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | AE2: | 0.31 |
| T: | 1 | U: | 0.75 in |
| AD: | 5.18 | BD: | 5.88 |
| C: | 6.94 in | BE: | 0.38 in |
| BF: | 0.41 | V: | 1.94 in |
| B: | 6.12 | Center Distance (in): | 2.375 in |
| AG: | 6 | G: | 1.44 |
| L: | 5.51 in | I: | 3.77 in |
| F: | 2.88 | AK: | 4.5 |
| D: | 2.5 | AE1: | 0.51 |
| AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | HM224 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.000 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

