How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | U: | 0.75 in |
| LM: | 7.76 | AE1: | 0.51 |
| D: | 2.5 | C: | 6.94 in |
| L: | 5.51 in | B: | 6.12 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| I: | 3.77 in | AE2: | 0.31 |
| BF: | 0.41 | F: | 2.88 |
| G: | 1.44 | BD: | 5.88 |
| T: | 1.125 | BE: | 0.38 in |
| AG: | 6 | AK: | 4.5 |
| V: | 1.94 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 140TC | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Model Code: | HM224 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.307 | Output RPM: | 17.5 |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 18 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

