How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 3.77 in |
| D: | 2.5 | AG: | 6 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| F: | 2.88 | BF: | 0.41 |
| B: | 6.12 | LM: | 7.76 |
| AD: | 5.18 | G: | 1.44 |
| C: | 6.94 in | AK: | 4.5 |
| T: | 1.125 | V: | 1.94 in |
| AE2: | 0.31 | AJ: | 5.88 |
| AE1: | 0.51 | L: | 5.51 in |
| U: | 0.75 in |
Technical Specifications
| Assembly: | HM-1 | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 18 | Model Code: | HM224 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 0.307 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Ratio: | 100:1 | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

