How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | AG: | 6 |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| BD: | 9 | F: | 2.88 |
| V: | 1.94 in | G: | 1.44 |
| AE2: | 0.31 | L: | 5.51 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 3.77 in | C: | 6.94 in |
| U: | 0.75 in | BF: | 0.53 |
| B: | 6.12 | T: | 1.125 |
| L1: | 8.76 in | AD: | 5.18 |
| AE1: | 0.51 |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.307 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM224 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

