How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | L: | 5.51 in |
| G: | 1.44 | V: | 1.94 in |
| AE2: | 0.31 | AK: | 8.5 |
| AG: | 6 | B: | 6.12 |
| AD: | 5.18 | BF: | 0.53 |
| C: | 6.94 in | BE1: | 0.5 in |
| AJ: | 7.25 | AE1: | 0.51 |
| I: | 3.77 in | L1: | 8.76 in |
| BD: | 9 | U: | 0.75 in |
| F: | 2.88 | Center Distance (in): | 2.375 in |
| T: | 1.125 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Assembly: | HM-1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Model Code: | HM224 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Bore Code: | 18 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Thrust Rating - output shaft: | 2091 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

