Grove Gear HM224-100-1-1.125-56C-L2
Part #:HM224-100-1-1.125-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.31 |
| BF: | 0.41 | AD: | 5.18 |
| V: | 1.94 in | C: | 6.94 in |
| AG: | 6 | T: | 1.125 |
| G: | 1.44 | L: | 5.51 in |
| F: | 2.88 | U: | 0.75 in |
| I: | 3.77 in | LM: | 7.76 |
| AE1: | 0.51 | BD: | 5.88 |
| AJ: | 5.88 | B: | 6.12 |
| AK: | 4.5 | D: | 2.5 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.307 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Assembly: | HM-1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 17.5 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 1 | Bore Code: | 18 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

