Grove Gear HM224-100-1-1.125-56C-L4
Part #:HM224-100-1-1.125-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | AG: | 6 |
| AJ: | 5.88 | B: | 6.12 |
| BE: | 0.38 in | L: | 5.51 in |
| D: | 2.5 | AD: | 5.18 |
| AK: | 4.5 | AE1: | 0.51 |
| LM: | 7.76 | C: | 6.94 in |
| G: | 1.44 | BF: | 0.41 |
| F: | 2.88 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| BD: | 5.88 | T: | 1.125 |
| V: | 1.94 in |
Technical Specifications
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.307 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | HM224 | Center Distance (in): | 2.375 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Bore Code: | 18 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

