How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | LM: | 7.76 |
| U: | 0.75 in | AJ: | 5.88 |
| G: | 1.44 | BD: | 5.88 |
| T: | 1.188 | AG: | 6 |
| Center Distance (in): | 2.375 in | F: | 2.88 |
| B: | 6.12 | AE1: | 0.51 |
| C: | 6.94 in | D: | 2.5 |
| I: | 3.77 in | L: | 5.51 in |
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 | AE2: | 0.31 |
| V: | 1.94 in |
Technical Specifications
| Center Distance (in): | 2.375 | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Model Code: | HM224 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.307 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

