How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | F: | 2.88 |
| AK: | 8.5 | AG: | 6 |
| C: | 6.94 in | BE1: | 0.5 in |
| B: | 6.12 | T: | 1.188 |
| G: | 1.44 | L1: | 8.76 in |
| AD: | 5.18 | BD: | 9 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AE1: | 0.51 |
| I: | 3.77 in | AE2: | 0.31 |
| D: | 2.5 | BF: | 0.53 |
| U: | 0.75 in |
Technical Specifications
| Ratio: | 100:1 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.307 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2091 | Input RPM: | 1,750 |
| Model Code: | HM224 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

