How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| D: | 2.5 | F: | 2.88 |
| BF: | 0.41 | C: | 6.94 in |
| AG: | 6 | I: | 3.77 in |
| L: | 5.51 in | LM: | 7.76 |
| V: | 1.94 in | AE2: | 0.31 |
| AD: | 5.18 | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| G: | 1.44 | T: | 1.188 |
| BD: | 5.88 | U: | 0.75 in |
| B: | 6.12 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.307 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 100:1 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.75 in |
| Output RPM: | 17.5 | Model Code: | HM224 |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

