Grove Gear HM224-100-1-1.250-140TC-L2
Part #:HM224-100-1-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | BF: | 0.41 |
| Center Distance (in): | 2.375 in | F: | 2.88 |
| C: | 6.94 in | T: | 1.25 |
| D: | 2.5 | U: | 0.75 in |
| BE: | 0.38 in | L: | 5.51 in |
| BD: | 5.88 | AG: | 6 |
| LM: | 7.76 | AJ: | 5.88 |
| AK: | 4.5 | G: | 1.44 |
| I: | 3.77 in | AD: | 5.18 |
| V: | 1.94 in | B: | 6.12 |
| AE1: | 0.51 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Model Code: | HM224 | Motor Frame Size: | 140TC |
| Output RPM: | 17.5 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.307 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

