Grove Gear HM224-100-1-1.250-140TC-L9
Part #:HM224-100-1-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | AK: | 4.5 |
| D: | 2.5 | AJ: | 5.88 |
| U: | 0.75 in | B: | 6.12 |
| G: | 1.44 | T: | 1.25 |
| AE2: | 0.31 | LM: | 7.76 |
| C: | 6.94 in | L: | 5.51 in |
| BF: | 0.41 | F: | 2.88 |
| I: | 3.77 in | AD: | 5.18 |
| Center Distance (in): | 2.375 in | AG: | 6 |
| V: | 1.94 in | BD: | 5.88 |
| BE: | 0.38 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Model Code: | HM224 | Input HP @ 1750 RPM: | 0.307 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

