How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | B: | 6.12 |
| T: | 1.25 | L1: | 8.76 in |
| U: | 0.75 in | AK: | 8.5 |
| AG: | 6 | AD: | 5.18 |
| G: | 1.44 | BF: | 0.53 |
| F: | 2.88 | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| C: | 6.94 in | D: | 2.5 |
| AE2: | 0.31 | L: | 5.51 in |
| I: | 3.77 in | V: | 1.94 in |
| AE1: | 0.51 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output RPM: | 17.5 |
| Ratio: | 100:1 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 0.307 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.250 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | HM224 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

